LFKIT
The Dormont Gas Tankless Water Heater Connection Kit includes everything you need for a gas tankless water heater installation in one comprehensive kit. Each kit comes complete with factory-approved gas connector, service valves, full port ball valve and pressure relief valve.
Features
- Designed to simplify the installation, maintenance and operation of gas tankless water heaters
- Includes dual or single union service valve set
- Pre-fabricated gas connector means no field threading, cutting or assembly of CSST fittings and tubing
- Reduces the need for pipe nipples, 90s, and elbows
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFKIT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.