Safety-Set

Safety-Set Positioning System for Commercial Kitchen Equipment

  • Antimicrobial additive inhibits the growth of harmful bacteria, mold and mildew
  • Can be used with all caster-mounted equipment including cooking appliances, warming carts, salad bars, and refrigerators
  • Open-floor design allows appliance to rest level to ensure even cooking
  • Able to withstand 1,000 psi of crush pressure
  • Compatible with 3, 4, 5, and 6 inch casters

Select options below to identify the UPC, Order Code, and Repair Kit for a specific Safety-Set

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.