B100
This 1 inch ID two-handed push to connect quick disconnect coupling is designed specifically to connect and disconnect moveable equipment used in the foodservice industry. This device is CSA certifed.
Features
- Designed and certified by CSA for indoor use only
- Designed specifically for the foodservice industry
- two-handed push to connect
- Easy to install
Specifications | |
---|---|
Brand | Dormont |
Brass Insert | No |
Buy American Act Compliant | YES |
Finish | Does Not Apply To Product |
Fitting Name | Coupling |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Push |
Inlet Material | Brass |
Inlet Thread Type | Does Not Apply To Product |
Inner Diameter | 1 IN |
Lead Free | Not In Scope |
Material | Brass |
Maximum Working Temperature-Celsius | 177.00 |
Maximum Working Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1 IN |
Outlet Connection Size-Metric | 25 MM |
Outlet Connection Type | Push |
Outlet Material | Brass |
Outlet Thread Type | Does Not Apply To Product |
Product Market Application | Foodservice |
Suitable for Gas Service | Yes |
UL Listing | N-No UL Code Rating |