100SE
This 1 inch pipe 90 degree street elbow is used for applications involving air, water, oil, natural gas, propane and steam. It is made of malleable iron and has 1 inch MIP by 1 inch FIP threaded end connections. The working pressure is 300 psi at temperature range of minus 20 degrees F to 150 degrees F and the working pressure is 150 psi at a temperature of 350 degrees F.
Features
- Quality pipe fittings
- Made of class 150 malleable iron
- Easy to use
- Durable for high temperature applications
Specifications | |
---|---|
Brand | Dormont |
Buy American Act Compliant | NO |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Maximum Working Temperature-Celsius | 177.00 |
Maximum Working Temperature-Fahrenheit | 350 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Size-Metric | 25 MM |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Product Market Application | Foodservice |
Suitable for Gas Service | Yes |
UL Listing | N-No UL Code Rating |