050FV
This 1/2 inch two-piece full port ball valve with female threaded end connections is used in commercial and industrial gas applications. This valve features brass body construction, 1/2 FIP x 1/2 FIP end connections, adjustable packing gland, chrome plated brass ball, virgin PTFE seats and seals, a bottom loaded blowout proof stem, brass adapter, and steel handle. Each valve undergoes extensive factory testing before it is shipped, assuring a quality product. The temperature range is minus 40 to 400 degrees F (minus 40 to 204 degrees C).
Features
- Durable brass construction
- CSA approved and design certified
- Quarter turn shutoff handles
- Large wrench flats allow for easy installation
Specifications | |
---|---|
Brand | Dormont |
Buy American Act Compliant | NO |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | Not In Scope |
Minimum Temperature - Celsius | -40.00 |
Minimum Temperature-Fahrenheit | -40 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Size-Metric | 13 MM |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Product Market Application | Foodservice |
UL Listing | 1-UL Listed |