FPMD75FF STD
The Dormont FloPro (TM) MD gas measurement system allows installers and service technicians to perform equipment start-ups and commissioning of gas burning appliances. A free app can be downloaded from Google Play or the Apple App Store. This kit includes the FloPro-MD device, the battery pack and 120V AC power adapter.
Features
- Gas flow rate in cubic feet/hour (CFH)
- Gas pressure in inches of water column (inches w.c.)
- Gas flow capacity in BTU/hour (BTU/Hr)
- Corrosion resistant aluminum construction with black powder coat finish
Specifications | |
---|---|
Brand | Dormont |
Buy American Act Compliant | NO |
Calibration | Factory Calibratible Only |
Gauge | Does not apply |
Hand Tool Type | Does Not Apply To Product |
Lead Free | Not In Scope |
Material | Cast Aluminum |
Outer Diameter | 3/4 IN |
Products Used On | Gas Burning Equipment |
Products Used On Size | Up to 1 IN Gas Lines |
Products Used On Size-Metric | 19.05 millimeters |
Tool Repairability | Factory Repairable Only |
UL Listing | N-No UL Code Rating |