Hose Reel Nozzles
Hose Reel Nozzles, 20mm-40mm, 3/4 - 1 1/2
ANKA Hose Reel Nozzles are a welcome addition to the nozzle range. This new design is ideal for 3/4" and 1/2" hose in agriculture, industrial and horticultural applications. Manufactured from high grade glass fibre reinforced nylon, includes nitrile rubber O-ring, 302 stainless steel nut and bolt, and BSPT threads. Sizes available 20mm - 40mm (3/4 - 1 1/2 IN). Maximum Working Pressure is 7 bar (700 kPa – 100 psi) @ 20°C.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Hose Reel Nozzles
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |