AFA
Female Adapter Pipe Fittings
AFA Series female adapters are used to connect a range of polyethylene pipe with varying wall thicknesses. It is re-usable and utilizes a unique way to connect pipe without the need for multiple replacement parts. AFA12: 1/2 Pipe x 1/2 Female Npt Female Adapter, AFA34: 3/4 Pipe x 3/4 Female Npt Female Adapter, AFA1: 1 Pipe x 1 Female Npt Female Adapter, AFA114: 1 1/4 Pipe x 1 1/4 Female Npt Female Adapter.
Features
- Used to connect a range of polyethylene pipe with varying wall thicknesses
- Re-usable
- A unique way to connect pipe
- No need for multiple replacement parts
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AFA
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.