AD12
Part of the FLT Thread Adaptors Series
Ordering Code: 0780051
UPC: 098268091342
Lead Free: NO
Float Thread Adapter, 5/16-18 Male, 1/4-20 Female, Thread
This thread adapter is used to connect a heavy duty float and stem for float valve applications. The adapter, model AD12, has a 5/16-18 inch male thread for the float and a 1/4-20 female thread for the stem.
Features
- Male float threads
- Female thread for the stem
- Bronze Body
- Used to connect heavy duty float and stem
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268091342 |
Lead Free | NO |
Part Number | 0780051 |
Series | FLT Thread Adaptors |