LF3110 2 1/2
Part of the LF3110 Series
Ordering Code: 0009887
UPC: 098268430424
Lead Free: YES
2 1/2 IN Lead Free Class 125 Dielectric Flange Pipe Fitting, Solder Copper Flange, Bronze Body, Gasket, Bolt Ins, Nuts, And Bolts
This 2 1/2 inch lead free class 125 dielectric flange pipe fitting is designed for commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current from connections of dissimilar metals. Ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of a single bronze body tailpiece with solder copper connection with a Buna-N gasket and hardware. The maximum temperature is rated up to 180 degrees F (82 degrees C). The maximum pressure is rated at 175 psi (12.1 bar).
Features
- Buna-N gasket
- Maximum pressure is 175 psi (12.1 bar)
- Maximum temperature 180 degrees F (82 degrees C)
- Solder copper connection
Specifications | |
---|---|
Adapter Material | Lead Free Cast Copper Silicon Alloy |
Brand | Watts |
Class Rating | 125 |
EAN | 098268430424 |
Gasket Material | Buna-N |
Gasket Maximum Pressure | 175 PSI |
Gasket Maximum Pressure-BAR | 12.10 |
Gasket Maximum Temperature | 180 Degree F |
Inlet Connection Size | 2 1/2 IN |
Inlet Connection Size-Metric | 64 MM |
Lead Free | YES |
Maximum Working Pressure-PSI | 175 |
Maximum Working Temperature-Fahrenheit | 180 |
Nut Material | Steel |
Outlet Connection Size | 2 1/2 IN |
Part Number | 0009887 |
Series | LF3110 |