LF3006-GB 1/2
Part of the LF3006 Series
Ordering Code: 0124304
UPC: 098268827484
Lead Free: YES
1/2 In Lead Free Dielectric Union with EPDM Gaskets, Female Iron Pipe Thread to Female Iron Pipe Thread, Black, For Gas Service
This 1/2 inch lead free dielectric union is used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals and is used on applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of a female iron pipe thread to female iron pipe thread (black) connections, union nut, two tailpieces, and an EPDM gasket that separates the tailpieces to prevent an electric current from occurring. The maximum temperature is rated up to 300 degrees F (149 degrees C) at 50 psi (3.4 bar).
Features
- EPDM gasket for use in steam or hot water applications
- Maximum pressure is 50 psi (3.4 bar)
- Maximum temperature 300 degrees F (149 degrees C)
- FIP thread to FIP thread (black) connections
Specifications | |
---|---|
Adapter Material | Steel |
Brand | Watts |
Class Rating | Does Not Apply To Product |
EAN | 098268827484 |
Gasket Material | EPDM |
Gasket Maximum Pressure | 50 PSI |
Gasket Maximum Pressure-BAR | 3.40 |
Gasket Maximum Temperature | 300 Degree F |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Material | Steel |
Inlet Thread Type | IPS |
Insulator Material | Polysulfone |
Lead Free | YES |
Maximum Working Pressure-PSI | 50 |
Maximum Working Temperature-Fahrenheit | 300 |
Nut Material | Steel |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Steel |
Outlet Thread Type | IPS |
Part Number | 0124304 |
Series | LF3006 |
Type | Kit |