3200 2
Part of the 3200 Series
Ordering Code: 0822400
UPC: 098268094305
Lead Free: NO
2 IN Dielectric Flanged Pipe Fitting, Iron Pipe Thread to Iron Pipe Thread Connection
This 2 inch dielectric flange pipe fitting is designed for commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current from connections of dissimilar metals. Ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of an iron pipe threaded flange tailpieces with a Buna-N gasket and hardware. The maximum temperature is rated up to 180 degrees F (82 degrees C). The maximum pressure is rated at 175 psi (12.1 bar).
Features
- Buna-N gasket
- Maximum pressure is 175 psi (12.1 bar)
- Maximum temperature is 180 degrees F (82 degrees C)
- Iron pipe thread connections
- Designed and manufactured to the highest quality standards
- Meet federal specifications for tensile strength and thread end connections
Specifications | |
---|---|
Adapter Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
EAN | 098268094305 |
Gasket Material | Buna-N |
Gasket Maximum Pressure | 250 PSI |
Gasket Maximum Pressure-BAR | 17.20 |
Gasket Maximum Temperature | 180 Degree F |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Inlet Connection Type | Female Threaded |
Inlet Material | Cast Iron |
Inlet Thread Type | NPT |
Insulator Material | Polysulfone |
Lead Free | NO |
Maximum Working Pressure-PSI | 175 |
Maximum Working Temperature-Fahrenheit | 180 |
Nut Material | Steel |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Female Threaded |
Outlet Material | Cast Iron |
Outlet Thread Type | NPT |
Part Number | 0822400 |
Series | 3200 |
Type | Kit |