LF3561-0604CP
Part of the Shutoff Valve LF3561 Series
Ordering Code: 81902858
UPC: 098268806908
Lead Free: YES
1/4 IN OD x 3/8 IN Male Compression x 3/8 IN Female Compression Plastic Shutoff Valve, Contractor Pack
This 1/4 IN OD x 3/8 IN Male Compression x 3/8 IN Female Compression AquaLock(TM) plastic shutoff valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268806908 |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Compression Joint |
Lead Free | YES |
Part Number | 81902858 |
Series | Shutoff Valve LF3561 |