3588-10
Discontinued
Part of the Manifold Valve Repair Kit 3588 Series
Ordering Code: 0650763
UPC: 098268309812
Lead Free: YES
1/2 IN Spool Plastic Manifold Valve Repair Kit
This manifold valve repair kit is designed for AquaLock(TM) plastic manifolds and has a 1/4 turn on/off valve with integral handle. The kit is designed and manufactured for many years of trouble free service. Made of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268309812 |
Lead Free | YES |
Part Number | 0650763 |
Series | Manifold Valve Repair Kit 3588 |