PB12-KIT
Part of the PEX Tube Stiffener 3560 Series
Ordering Code: 0959483
UPC: 098268209044
Lead Free: YES
1/2 IN CTS Plastic PB Tube Liner
This 1/2 inch CTS AquaLock(TM) plastic PB tube liner works with polybutylene tubing. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268209044 |
Finish | Does Not Apply To Product |
Fitting Name | Supply Stop |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Does Not Apply To Product |
Inlet Material | Polybutylene |
Lead Free | YES |
Material | Polybutylene |
Maximum Working Pressure-BAR | 17.20 |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Celsius | 82.00 |
Maximum Working Temperature-Fahrenheit | 180 |
Minimum Temperature - Celsius | 24.00 |
Minimum Temperature-Fahrenheit | 75 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Outlet Material | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0959483 |
Series | PEX Tube Stiffener 3560 |
Suitable for Gas Service | No |