1180-18
Part of the Manifold Dual Side Mounting Kit 1180 Series
Ordering Code: 81902472
UPC: 840213002411
Metric Manifold Dual Side Mounting Kit
This AquaLock(TM) metric manifold dual side mounting kit includes dual barrel top and bottom mounting brackets with two stainless steel screws to connect dual manifold sections together. The manifold works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213002411 |
Part Number | 81902472 |
Series | Manifold Dual Side Mounting Kit 1180 |