2475-15CP
Part of the Pump Adapter 2475 Series
Ordering Code: 81902811
UPC: 840213002619
15 MM Metric Pump Adapter, Contractor Pack
This 15 MM AquaLock(TM) metric pump adapter works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 840213002619 |
Finish | Plastic |
Fitting Name | Adapter |
Inlet Connection Size | Does Not Apply To Product |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Push to connect |
Inlet Material | Polysulfone |
Inlet Thread Type | Does Not Apply To Product |
Material | Polysulfone |
Maximum Working Pressure-BAR | 17.25 |
Maximum Working Pressure-PSI | 250 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Size-Metric | 15 MM |
Outlet Connection Type | Push to connect |
Outlet Material | Polysulfone |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 81902811 |
Series | Pump Adapter 2475 |
Suitable for Gas Service | No |