Supercoil Accessories
AquaLock Supercoil Hoses - Supercoil Accessories
The Supercoil™ system includes a Speed-Tap™ washdown fitting that incorporates an automatic shutoff valve for ease of use. This is flush mounted and comes with or without the hose adapter. The unique Speed-Tap hose adapter threads onto any standard garden hose fitting to interconnect with the Speed-Tap.
Features
- Wash-down fitting incorporates automatic shut-off valve for ease of use
- Fitting available with or without Speed-Tap hose adaptor
- Speed-Tap hose adaptor threads onto any standard garden hose fitting
- Adaptor available with or without auto shut-off
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Supercoil Accessories
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.