LFQC894S-M1
Part of the Supply Stop LFQC894 Series
Ordering Code: 0959485
UPC: 098268535020
Lead Free: YES
1/2 IN CTS x 3/8 IN OD Compression Lead Free Brass Straight Supply Stop, Chrome Plated, Quarter Turn
This 1/2 inch CTS x 3/8 inch OD compression AquaLock(TM) straight supply stop valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. It is made of lead free chrome plated brass and has a quarter turn handle for shut off. This product meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61.
Features
- Straight pattern
- May be used on copper, CPVC, and PEX
- Meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61
- May be removed and reused
- Quarter turn on/off ball valve design
Specifications | |
---|---|
Brand | Watts |
EAN | 098268535020 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Push to connect |
Lead Free | YES |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Compression Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0959485 |
Series | Supply Stop LFQC894 |