LF4710-0617
Part of the Female Adapter LF4710 Series
Ordering Code: 0472072
UPC: 098268146820
Lead Free: YES
3/8 IN OD x 3/8 IN Compression Lead Free Brass Female Adapter, Chrome Plated
This 3/8 inch OD X 3/8 inch Compression AquaLock(TM) brass female adapter works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268146820 |
Finish | Chrome Plated |
Fitting Name | Adapter |
Inlet Connection Size | 3/8 IN |
Inlet Connection Type | Push to connect |
Inlet Material | Lead Free Brass |
Lead Free | YES |
Material | Lead Free Brass |
Maximum Working Pressure-BAR | 8.62 |
Maximum Working Pressure-PSI | 125 |
Maximum Working Temperature-Celsius | 71.11 |
Maximum Working Temperature-Fahrenheit | 160 |
Minimum Temperature - Celsius | 0.56 |
Minimum Temperature-Fahrenheit | 33 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 3/8 IN |
Outlet Connection Type | Compression Joint |
Outlet Material | Lead Free Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0472072 |
Series | Female Adapter LF4710 |
Suitable for Gas Service | No |