LF601
Lead Free* Cast Copper Silicon Alloy Maxi-Flo Check Valves
Series LF601 & LF601S Lead Free* cast copper silicon alloy Maxi-Flo check valves are used to prevent the effects of water hammer in the piping system. They feature a Lead Free* copper silicon alloy body, Viton(R) disc, and integral copper silicon alloy seat. They have a low pressure drop and can be installed in a horizontal or vertical position. Models LF601 are available in sizes 1/4 to 1/2 in. (8 to 15mm) with threaded connections. Models LF601S are available in sizes 1/2 to 1 in. (15 to 25mm) with solder connections. Maximum Pressure is 250psi (17.24 bar) WOG non-shock at 100 degrees F (38 degrees C).
Features
- Prevents the effects of water hammer in the piping system
- Operates silently with swing check or vertical lift check valve functionality
- Can be installed in a horizontal or vertical position
- Available in a range of sizes and end connection types
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF601
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.