LF600 1/2
Part of the LF600 Series
Ordering Code: 0555175
UPC: 098268432855
Lead Free: YES
1/2 IN Lead Free Brass Silent Check Valve, PTFE Seat
This 1/2 inch lead free Maxi-Flo check valve is used in general industrial and plumbing applications to prevent the effects of water hammer in the piping system. It provides a silent operation with low pressure drop and can be installed horizontally or vertically. This valve consists of a lead free brass body, lead free brass check and adapter, conical lead free brass disc, PTFE seat and threaded end connections. The maximum working pressure rating is 400 psi (27.6 bar), WOG non-shock at minus 20 to 100 degrees F (minus 29 to 38 degrees C) and 15 psi (1 bar) WSP at 250 degrees F (121 degrees C).
Features
- Lead free brass body
- PTFE seat
- Silent operation
- Conical lead free brass disc
Specifications | |
---|---|
Body Material | Lead Free Cast Copper Silicon Alloy |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | YES |
Disc Material | Brass |
Disc Type | Conical |
EAN | 098268432855 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 38.00 |
Maximum Operating Temperature-Fahrenheit | 100 |
Minimum Temperature - Celsius | -29.00 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0555175 |
Seat Material | PTFE |
Series | LF600 |
WOG Rating | 400 PSI |