P6-02 1/4
Part of the LF6 Series
Ordering Code: 0354301
UPC: 098268328912
Lead Free: YES
1/4 In Lead Free Silent Check Valve, Male x Female NPT Connections
This 1/4 inch lead free plastic check valve is used in general plumbing applications where swing check or vertical lift check valves are required. With efficient and silent operation, the valve features 1/4 inch male by female NPT connections, low pressure drop, and full-flow capabilities. The valve supports pressures up to 235 psi and temperatures up to 150 degree F.
Features
- Lead free, NSF approved construction
- Low pressure drop and low opening pressure
- Elastomer seats
- Corrosion resistant
Specifications | |
---|---|
Body Material | Plastic |
Body Pattern | Straight |
Brand | Watts |
EAN | 098268328912 |
Inlet Connection Size | 1/4 IN |
Inlet Connection Size-Metric | 6 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 66.00 |
Maximum Operating Temperature-Fahrenheit | 150 |
Maximum Working Pressure-PSI | 235 |
Outlet Connection Size | 1/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0354301 |
Pressure-Temperature Rating | 235 PSI at 150 degree F |
Pressure-Temperature Rating-BAR | 16.2 BAR at 66 degree C |
Seat Material | Elastomer |
Series | LF6 |