ASCV

Anti-Siphon/Chemigation Check Valve

  • Used to prevent backflow
  • Spring swing silent check valve is extremely efficient
  • Features a built in vacuum breaker to provide air release
  • Maximum Pressure: 150 psi

Select options below to identify the UPC, Order Code, and Repair Kit for a specific ASCV

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA