800 8
Discontinued - Replaced By: LF800-LADWP 8
Part of the 800 Series
Ordering Code: 800S
UPC: 643925008463
Lead Free: NO
8 In Ductile Iron Single Check Detector Assembly, Epoxy Coated, Flange, No Bypass
This 8 inch single check detector assembly protects the potable water supplies from potential contamination from automatic fire sprinkler systems and detects unauthorized water usage. It consists of a cover and mainline check flanged body manufactured of ductile iron with fusion epoxy coating. The disc is rubber encapsulated ductile iron. The maximum working pressure is 250 psi (17.2 bar) and the temperature range is 32 to 110 degrees F (zero to 60 degrees C).
Features
- Epoxy coated for longevity
- Spring loaded swing check
- Detector bypass assembly
- 250 psi pressure rating
Specifications | |
---|---|
Body Material | Ductile Iron |
Body Pattern | Straight |
Brand | FEBCO |
Class Rating | 150 |
Disc Material | Ductile Iron |
Disc Type | Swing |
EAN | 643925008463 |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Operating Temperature-Celsius | 43.00 |
Maximum Operating Temperature-Fahrenheit | 110 |
Maximum Working Pressure-PSI | 250 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 800S |
Series | 800 |
WOG Rating | 250 PSI |