1000SS-DCV 10
This 10 IN Ames Fire and Waterworks, series 1000SS, detector check valve is used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. It consists of a stainless steel body construction with flanged connections, and stainless steel linkage parts. It is lightweight, non-corrosive, and can be installed in a horizontal or vertical position. The maximum pressure is 175 psi (12.06 bar).
Features
- Stainless steel for corrosion resistance
- Flanged end connections
- Lightweight
- Horizontal or vertical installation
Specifications | |
---|---|
Body Material | Stainless Steel |
Body Pattern | Straight |
Brand | Ames Fire & Waterworks |
Buy American Act Compliant | NO |
Class Rating | 125 |
EAN | 737733008934 |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 43.00 |
Maximum Operating Temperature-Fahrenheit | 110 |
Maximum Working Pressure-PSI | 175 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0690870 |
Pressure-Temperature Rating | 175 PSI |
Pressure-Temperature Rating-BAR | 12.1 BAR |
Seat Material | Bronze |
Series | 1000SS |
Type | Kit |