LF008PCQT
Lead Free* Anti-Siphon, Spill-Resistant Vacuum Breaker Backflow Preventers
Series LF008PCQT Lead Free* Anti-Siphon, Spill-Resistant, Vacuum Breaker Backflow Preventers are designed to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage on indoor point-of-use applications. They have a Lead Free* cast copper silicon alloy body construction, thermoplastic check and float assembly valve, stainless steel springs, tee handles and a molded diaphragm separating the air inlet from the potable water supply to prevent spillage. Series LF008PCQT is ideal for indoor use on machines or equipment in general plumbing applications. Maximum Working Pressure: 150psi (10.34 bar), Minimum Working Pressure: 8psi (55.2 kPa).
Features
- Diaphragm seal protects against spillage during start-up or operation
- Modular cartridge for ease of service
- Vent has O-ring for reliable operation
- Compact design saves space
Literature
-
- 008QT, 008PCQT, LF008PCQT, 3/8-1 IN and 800MQT 1/2, 3/4 IN - Repair Kits Parts Breakdown
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - Backflow Prevention and Flow Control Plumbing
- Installation Instructions - LF008PCQT
- Price List - Backflow Prevention Repair Kits & Service Parts
- Specification Sheet - LF008PCQT
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF008PCQT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |