LF288A
Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breaker Backflow Preventers
Series LF288A Lead Free* Hot or Cold Water Anti-Siphon Vacuum Breakers prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. They have a Lead Free* brass body construction (LF288A) or chrome finish (LF288AC), chemical resistant silicone seat disc, and an atmospheric vent to prevent spilling. Series LF288A has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard installations such as on laboratory equipment. Maximum Pressure:125psi (8.6 bar).
Features
- Lightweight disc assembly prevents spills under all rates of flow
- Full size orifice assures maximum flow for pipe size
- Chemical-resistant, silicone seat disc with high heat and water hammer shock resistance ensures tight seating
- Brass body or chrome finish
Literature
-
- 188A, 288A, LF288A, LF289, N388, LFN388 - Repair Kits Parts Breakdown
- Brochure - Backflow Prevention and Flow Control Plumbing
- Installation Instructions - 188A, 288A, N388, LF288A, LFN388
- Price List - Backflow Prevention Repair Kits & Service Parts
- Specification Sheet - LF288A
- Specification Sheet - LF288A-DM
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF288A
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |