800M4QT
Antisiphon Pressure Vacuum Breaker Backflow Preventers with Freeze Sensor
Series 800M4QT antisiphon pressure vacuum breakers include a freeze sensor for use with SentryPlus Alert® technology to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS).
This series is ideal for health hazard continuous pressure applications, such as irrigation systems and industrial process water systems, when exposure to sudden freezing occurs where water enters the equipment at or below its flood rim. Maximum Pressure:150 psi (10.3 bar), Minimum Pressure: 15 psi (55kPa).
To learn more visit: https://www.watts.com/freeze-detection
Features
- Sensor on PVB signals when temperature nears the freezing point
- Freeze alerts help extend use of the PVB device by reducing damage and repair
- Available freeze sensor connection kit to activate a monitoring system that trigger alerts for low and freezing temperatures
- Health hazard protection level
- Acetal bonnet acts as "freeze plug" to prevent body damage
- Compact and designed for easy maintenance
- Test cocks are positioned for easy testing and winterization
- Bronze body construction, silicone rubber check valve disc, plastic check valve seat, stainless steel springs, and a lightweight plastic disc float
- Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 800M4QT
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.