8P 3/4
Part of the 8 Series
Ordering Code: 0061868
UPC: 098268004137
Lead Free: YES
3/4 IN Thermoplastic Hose Connection Vacuum Breaker Backflow Preventer, Tamper Proof
This 3/4 inch thermoplastic hose bibb vacuum breaker backflow preventer permits the attachment of portable hoses to hose thread faucets and prevents the reverse flow of polluted water into the potable water supply due to backsiphonage. It consists of a brass body construction, stainless steel working parts, and a rubber diaphragm and disc. It is furnished with exclusive non-removable feature and equipped to allow sill cock to be drained. This hose bibb is ideal for inside and outside, health hazard installations requiring non-continuous pressure such as service sinks, swimming pools, photo developing tanks, laundry tubs, wash racks, dairy barns, marinas, and general outside gardening uses. Check with local inspection authorities for installation requirements.
Features
- Reinforced thermoplastic body for long lasting performance
- A durable rubber diaphragm and disc ensures consistent positive seating and leak-free operation
- Features a non-removeable and tamper-free design for trouble free use
- Screws directly onto the sill cock for easy installation for contractors or homeowners
- Conveniently designed for easy sill cock draining without tools
- Applications include service sinks, swimming pools, photo developing tanks, laundry tubs, wash racks, dairy barns, marinas and general outside gardening uses
Specifications | |
---|---|
Backflow Preventer Type | Vacuum Breaker |
Body Finish | Reinforced Thermoplastic |
Body Material | Reinforced Thermoplastic |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268004137 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | GHT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 8.60 |
Maximum Working Pressure-PSI | 125 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | GHT |
Part Number | 0061868 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backsiphonage |
Series | 8 |
Strainer | No |
Technologies | Does Not Apply To Product |