715
715
Features
- Assure positive protection against backsiphonage of impure water into the main supply in the event that Pressure loss causes vacuum conditions
- Designed for use in multiple cold water applications
- Meets all ASSE specifications
- Sizes 1⁄2 in. - 2 in. (15mm - 50mm)
Series 715 atmospheric vacuum breakers assure positive protection against backsiphonage of impure water into the main supply in the event that pressure loss causes vacuum conditions. Series 715 is ideal for hose bibs, chemical vats, x-ray tanks, turf irrigation systems, and laboratory sinks. They feature a bronze body and lightweight plastic poppets. Maximum working pressure is 150 psi (10.3 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 715
No results found
Model | Product Used On - Series or Model | Kit Contents |
---|---|---|
FRK 715-B 1/2-3/4
Bonnet/Stem Kit |
</br>710, 715</br> |
Bonnet, Stem</br> |
FRK 715-P 1/2-3/4
Poppet Kit |
</br>715</br> |
Poppet, O-ring,Washer</br> |