LF909 Small
Lead Free* Reduced Pressure Valve Assembly Backflow Preventers with Flood Sensor - Small Diameter 3/4 - 2 IN Sizes
Series LF909 Small Lead Free* Reduced Pressure Zone assemblies feature a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
This series prevents the reverse flow of contaminated water caused by backsiphonage or backpressure from entering the potable water supply. Ideal for protection at health hazard cross-connections or for containment at the service line entrance. Its compact modular design facilitates maintenance and assembly access. Check with local water authorities for installation requirements.
To earn more visit: https://www.watts.com/floodprotectionsystem
Features
- Sensor on the relief valve for flood detection
- Flood alert feature activated with add-on connection kit, compatible with BMS and cellular communication
- Exclusive relief valve design provides maximum capacity during emergency conditions
- Compact modular design facilitates easy maintenance for in-line repairs
- Horizontal or vertical (up or down) installation on limited sizes only
- No special tools required for servicing
- Horizontal or vertical (up or down) installation on limited sizes only
Literature
-
- Brochure - Backflow Prevention and Flow Control Plumbing
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - BMS Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - Cellular Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - LF909 Small
- Price List - Backflow Prevention Repair Kits & Service Parts
- Relief Valve Discharge Rates - 009, 909, 919, 957, 994
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)
- Specification Sheet - LF909 Small
- Specification Sheet - LF909 Small (French)
- Specification Sheet - LF909 Small (Spanish)
- Specification Sheet - Watts Air Gaps, Elbows and Test Cocks
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF909 Small
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |