LF909M1-NRS-ALERT 10
Part of the LF909 Large Series
Ordering Code: 0113177
UPC: 098268160062
Lead Free: YES
10 IN Cast Iron Reduced Pressure Zone Backflow Preventer Assembly, NRS Shutoff, with SentryPlus Alert Flood Detection Technology, ArmorTek Coating
This 10 inch lead free reduced pressure zone backflow preventer assembly with SentryPlus Alert technology for flood detection is designed to prevent the reverse flow of contaminated water from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements, as well as provide continuous monitoring, multi-channel alerts, and automatic shutoff capability in the event of a possible flood condition. The LF909 Backflow preventer features an exclusive air-in-water-out principle relief valve for increased protection during backflow emergencies. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. The assembly uses NRS shutoffs. This backflow assembly also includes a backflow flood sensor alert that monitors the condition of your backflow assembly 24/7 and alerts you in the event of RPZ discharge. Simply connect to the SentryPlus Alert System or to your BMS and activate it.
Features
- Backflow preventer of system is LF909 lead free RPZ
- SentryPlus Alert flood monitoring and alert system
- NRS Shutoff valves
- Multi-channel alert capabilities
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Cast Iron |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268160062 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 254 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Non Rising Stem Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Non Rising Stem Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0113177 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | LF909 Large |
Strainer | No |
Technologies | Flood Detection |
Tradename | None |