LF825YA-QT 2
Discontinued - Replaced By: LF825YA-QT-FS 2
Part of the LF825YA Series
Ordering Code: 0683014
UPC: 098268455359
Lead Free: YES
2 IN Lead Free Bronze Reduced Pressure Zone Backflow Preventer Assembly, Quarter Turn Shutoff, Angle Union Connections, N Pattern
This 2 inch lead free N shaped reduced pressure zone backflow preventer assembly is designed to prevent the reverse flow of high hazard (toxic) fluids found in the water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is used in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants and is also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. This compact integral assembly with an extremely short lay length provides versatility and simplifies new and retrofit installations which are advantageous in areas of limited space. This assembly consists of a lead free body, threaded quarter turn ball valves, test cocks, spring loaded Y pattern check valves, and one hydraulically dependent differential relief valve.
Features
- Lead Free Construction
- Modular relief valve and check valves for easy maintenance
- Replaceable seat rings for longer valve life
- Integral flanged union connections allow assembly to be removed from the line for freeze protection or maintenance without the danger of spool substitution
- Meets all specifications of AWWA, ASSE
- Low head loss for optimum performance
- Quarter turn ball valves
- Reduces installation time, labor costs and materials
- Eliminates pipe elbows, nipples and unions from the installation
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Cast Copper Silicon Alloy |
Body Material | Lead Free Bronze |
Body Pattern | Angle |
Brand | FEBCO |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Nitrile |
EAN | 098268455359 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 51 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0683014 |
Polymer Coating | No |
Pressure Operation | Does Not Apply To Product |
Protection Type | Backpressure |
Series | LF825YA |
Strainer | Yes |
Technologies | Does Not Apply To Product |
Tradename | None |
Literature
-
- ES-F-LF825YA
- ES-F-LF825YA_es-MX 2321
- ES-F-LF825YA_fr-CA 2321
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit - 825Y, 825YA, LF825Y, LF825YA
- Installation Instructions - Cellular Flood Sensor Retrofit Connection Kit - 825Y, 825YA, LF825Y, LF825YA
- Installation Instructions- 825YA, LF825YA
- Maintenance Manual - 825Y, 825YA, 825YD, 826YD, LF825Y, LF825YA
- Specification Sheet - Flood Sensor Connection Kit - FEBCO
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (French)
- Specification Sheet - Flood Sensor Connection Kit - FEBCO (Spanish)