LF009-LF 3
Discontinued - Replaced By: LF009-LF-FS 3
Part of the LF009 Series
Ordering Code: 0122650
UPC: 098268642636
Lead Free: YES
3 IN Cast Iron Reduced Pressure Zone Backflow Preventer Assembly, No Shutoff Valves, Epoxy Coated Using ArmorTek Technology
This 3 inch lead free reduced pressure zone backflow preventer assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. This assembly without shutoff valves consists of an fused epoxy coated cast iron body, NPT end connections, top mounted test cocks, two in-line independent check valves, captured springs and replaceable check seats with an internal relief valve for reduced space requirements. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Compact design
- Single access cover and modular check construction for easy maintenance
- No special tools required for servicing
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Cast Iron |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
EAN | 098268642636 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 76.2 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | FPT |
Part Number | 0122650 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | LF009 |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |
Literature
-
- Installation Instructions - 009, LF009, LFU009, SS009, U009
- Installation Instructions - BMS Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - Cellular Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)
- White Paper - ArmorTek Advanced Coating System