SS009
Stainless Steel Reduced Pressure Zone Assembly Backflow Preventers, Sizes 1/2 - 1 IN
Series SS009 Stainless Steel Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. They have a stainless steel body construction, two stainless steel check valves, stainless steel check seats, hydraulically-operated relief valve, and stainless steel, vandal-resistant ball valve test cocks. Series SS009 is ideal in applications where the downstream liquid is of a composition where bronze material would be damaged or if it is desirable to eliminate trace elements of lead and copper. Series SS009 is ideal in industrial or plant applications, in medical/diagnostic equipment, in reverse osmosis systems, and for other health hazard piping systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar). Available in sizes 1/2 - 1 inch.
This series features a flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: https://www.watts.com/floodprotectionsystem/
Features
- Sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Corrosion-resistant stainless steel
- Bolted-on, top-entry, single access cover for easier maintenance
- Top-mounted, vandal-resistant test cocks
- Modular construction featuring nonreversible checks with captured springs for simplified servicing
Literature
-
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - 009, LF009, LFU009, SS009, U009
- Installation Instructions - BMS Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - Cellular Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - Custom Flood Sensor Settings
- Price List - Backflow Prevention Repair Kits & Service Parts
- Specification Sheet - SS009
- Specification Sheet - SS009 (French)
- Specification Sheet - SS009 (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SS009
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |