994-FS
Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor, Stainless Steel - Sizes 2 1/2 – 10 IN
Series 994-FS reduced pressure zone assembly backflow preventers help stop the reverse flow of polluted water into the potable water supply due to backsiphonage and or backpressure. Designed for health hazard applications. Check with local water authorities for installation requirements. Maximum Working Pressure: 175 psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: https://www.watts.com/floodprotectionsystem/
Features
- Integrated sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Stainless steel body construction with stainless steel internal parts provides strength, resists corrosion, and weighs less than competitive designs
- Compact design with a short lay length, ideal for retrofit installations
- Bottom-mounted relief valve reduces clearance requirements when installed against an outside wall
- Torsion spring check valves providing the maximum flow at low pressure drop
- Balanced rolling diaphragm on relief valve lowers maintenance costs
Literature
-
- 994, 994RPDA - Repair Kits Parts Breakdown
- Brochure - Backflow Retrofit Spool Simple Order Form
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - 994-FS, 994RPDA-FS
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Installation Instructions - Custom Flood Sensor Settings
- Price List - Backflow Prevention Repair Kits & Service Parts
- Specification Sheet - 994-FS
- Specification Sheet - Watts Air Gaps, Elbows and Test Cocks
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 994-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |