880V-LG RP 10
This 10 inch MasterSeries(R) configurable reduced pressure zone backflow preventer assembly is designed to prevent the reverse flow of high hazard (toxic) fluids found in the water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It is used in industrial plants, hospitals, morgues, mortuaries, and chemical plants and is also used in irrigation systems, boiler feed, water lines and other health hazard installations requiring maximum protection. This assembly without the shutoff valves consists of an epoxy coated ductile iron body, test cocks, spring loaded check valves and a pressure differential relief valve.
Features
- Ductile iron body
- Health hazard application
- Assembled without shutoff valves
- Approved vertical installation-flow up
- Field reversible relief valve
- Stainless steel springs
- EPDM elastomer discs
- Maximum working pressure 175 psi (12.1 bar)
- Temperature range is 32 degrees F to 140 degrees F (0 degrees C to 60 degrees C)
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Epoxy Coated |
Body Material | Ductile Iron |
Body Pattern | N-Pattern |
Brand | FEBCO |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | EPDM |
EAN | 643925006315 |
Elbow Fitting | Yes |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 10 IN |
Inlet Connection Size-Metric | 250 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 2330 |
Polymer Coating | Yes |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 880V |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | MasterSeries(R) |