957RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel – Sizes 2 1/2 – 10 IN
Series 957RPDA-FS reduced pressure detector assembly backflow preventers help stop the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. A meter incorporated to detect ground leaks and unauthorized illegal taps greatly reduces annual water expenses. Maximum Working Pressure: 175 psi (12.06 bar).
This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To Learn more visit: https://www.watts.com/floodprotectionsystem/
Features
- Integrated sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Extremely compact stainless steel body with stainless steel internal parts
- Ideal for health hazard cross-connection such as on fire sprinkler systems
- Available with quarter-turn ball valve shutoffs or grooved butterfly valve shutoffs
- Torsion spring checks providing the lowest pressure loss
- Lightweight stainless steel construction (70% lighter than traditional designs)
Literature
-
- 957, 957RPDA, LF957RPDA - Repair Kits Parts Breakdown
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - Backflow Protection with Series 957-FS, 957RPDA-FS, LF957RPDA-FS
- Brochure - Backflow Retrofit Spool Simple Order Form
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - 957-FS, 957RPDA-FS, LF957RPDA-FS
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Installation Instructions - Custom Flood Sensor Settings
- Price List - Backflow Prevention Repair Kits & Service Parts
- Specification Sheet - 957RPDA-FS
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 957RPDA-FS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |