WPLR-1-G
Discontinued
Part of the WattsRock Series
Ordering Code: 0888989
UPC: 098268151879
26 In X 10 In X 22 In Grey Protective Backflow Preventor Or Pressure Vacuum Breaker Enclosure, Insulation, No Heat
This 26 inch x 10 inch x 22 inch WattsRock enclosure is designed primarily for the irrigation market and it fits 3/4 to 1 inch (20 to 25mm) backflow assemblies and pressure vacuum breakers. This PolyRock shell enclosure is slate grey. This enclosure features a PolyRock shell with insulation, it does not have heat.
Features
- Fiberglass enclosure
- Easy service
- Lightweight
- Vandal resistant
Specifications | |
---|---|
Body Material | Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Grey |
For Valve With Strainer | No |
Heated | No |
Insulated | Yes |
Mounting Pad Size | 40 x 24 IN |