LF850 Small
Series LF850 Small double check valve assembly backflow preventers include a freeze sensor for use with SentryPlus Alert® technology to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS).
This series is designed to prevent the backflow of polluted water from entering the potable water supply due to backsiphonage and or backpressure. Features lead free body construction, NPT end connections, top mounted test cocks, and quarter turn ball valve shutoffs.
To learn more visit: https://www.watts.com/freeze-detection
Features
- Includes a freeze sensor for use with SentryPlus Alert technology to signal facility personnel when temperature nears and reaches the freezing point
- Compact modular design to facilitate maintenance and in-line repairs with a single access cover
- In-line serviceable assembly requiring no special tools
- Two in-line independent positive seating check modules
- Replaceable seats and seat discs
- Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
Literature
-
- Brochure - Backflow Prevention - Cross-Connection Control Handbook
- Flyer - Freeze Detection for Backflow Protection
- Installation Instructions - 850 Small, LF850 Small - Sizes 1/2 - 2 IN
- Installation Instructions - Freeze Sensor Connection Kit - Watts and FEBCO
- Maintenance Manual - Freeze Protection Instructions - 850 Small, LF850 Small, 860 Small, LF860 Small
- Specification Sheet - Freeze Sensor Connection Kit
- Specification Sheet - Freeze Sensor Connection Kit (French)
- Specification Sheet - Freeze Sensor Connection Kit (Spanish)
- Specification Sheet - LF850 Small - Sizes 1/2 - 2 IN
- Specification Sheet - LF850 Small - Sizes 1/2 - 2 IN (French)
- Specification Sheet - LF850 Small - Sizes 1/2 - 2 IN (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF850 Small
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |