LF757DCDA
Double Check Detector Assembly Backflow Preventers, Stainless Steel
Series LF757DCDA Lead Free* Double Check Detector Assemblies prevent the backflow of pollutants that are objectionable, but not toxic, from entering into the potable water supply. Compact housings have two independently operating tri-link check valves, two shutoff valves, and four test cocks. They feature a stainless steel housing and sleeve and are 70% lighter than traditional designs. Series LF757 is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. This series is used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water. Maximum Working Pressure: 175psi (12.06 bar).
Features
- Extremely compact design
- Lighter than traditional designs
- Groove fittings allow integral pipeline adjustment
- Tri-link spring check provides lowest pressure loss
Literature
-
- 757, 757DCDA, LF757DCDA, 757Na, 757aDCDA - Repair Kits Parts Breakdown
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - Backflow Prevention and Flow Control Plumbing
- Brochure - Backflow Retrofit Spool Simple Order Form
- Installation Instructions - 757, 757DCDA, LF757DCDA
- Price List - Backflow Prevention Repair Kits & Service Parts
- Specification Sheet - LF757DCDA
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF757DCDA
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |