WVS
Valve Setters - Used with Watts SilverEagle N-Shape Assemblies
Watts Series WVS valve setters are designed to augment the installation of the “N” pattern backflow preventer assemblies. Series WVS are available in three connection options, flange by flange, mechanical joint by flange, and mechanical joint by mechanical joint. They are constructed of fusion epoxy coated ductile iron. Integral ductile iron support between elbows transfers thrust downstream, thus eliminating thrust block requirements between elbows. Mechanical joint restraint devices may be used at the pipe connections, depending on local conditions. Maximum working pressure is 175 psi (12.1 bar).
Features
- Maximum working pressure: 175 psi (12.1 bar)
- Corrosion resistant fusion epoxy coated
- Eliminates the need for thrust blocks or other restraints at the point of installation
- Flanges: ANSI B16.1 Class 125 (Standard) ANSI AWWA C153 A21.53-88
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WVS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.