Watts Spools
Watts Make Up Spools, For Backflow Preventers 2 1/2 - 10 IN
Watts “Make Up” Spools are used when retrofitting a backflow preventer into an installation where an existing backflow preventer is being replaced. These spools feature Lead Free* construction to comply with Lead Free* installation requirements.
Available in Lightweight 300 series Stainless Steel or Epoxy coated Carbon Steel. AWWA 150# class “D” Carbon Steel Flanges offered as standard. 150# class “D” Stainless Steel Flanges upon special request.
Features
- Used when retrofitting a backflow preventer
- Spools feature Lead Free* construction
- Used in piping applications where there is a need for additional fitting lay length
- Available in Stainless Steel or Epoxy coated Carbon Steel
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Watts Spools
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.