Watts Flanges
Watts Make Up Flanges, For Backflow Preventers 2 1/2 – 10 IN
Watts “Make Up” Flanges are used in piping applications where there is a need for additional fitting lay length. These flanges feature Lead Free* construction to comply with Lead Free* installation requirements.
AWWA 150# modified class “D” Zinc plated Carbon Steel Flanges with standard bolt pattern. 150# modified class “D” Zinc Plated Carbon Steel Flanges with standard pattern slotted. 150# modified class “D” Stainless Steel Flanges with standard bolt pattern.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Watts Flanges
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.