RK-BF-Sensors
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003068
UPC: 098268311303
Lead Free: NO
Pressure Sensor Module Replacement Kit, 3 Pressure Sensor Modules
The pressure sensor module replacement kit includes three pressure sensor modules, each affixed to an adapter for easy installation on test cocks. All modules must be replaced simultaneously to ensure the most accurate pressure data.
- Includes three pressure sensor modules
- Easy module installation on compatible test cocks following valve assembly depressurization by qualified technician
- Simultaneous replacement of all modules ensures calibration for data collection
- Durable MEMS-based pressure sensors are capable of over 400 psi
- Sensor modules accept proprietary IP44-rated connector eliminating the need for direct wiring
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
EAN | 098268311303 |
Kit Contents | Three pressure sensor modules |
Lead Free | NO |
Part Number | 88003068 |
Series | SentryPlus Alert Technology |