FP-BF-SA-909-4-10
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009471
UPC: 098268599145
Lead Free: YES
Flood Sensor Replacement Kit for LF909 Sizes 4 IN to 10 IN
This flood sensor replacement kit includes flood sensor, 2 mounting bolts and O-ring. Use this kit to add flood detection capabilities on series LF909 sizes 4 to 10 inch.
Features
- Includes flood sensor and accessory items for installation
- For use with LF909 sizes 4 to 10 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS/Cellular Gateway |
EAN | 098268599145 |
Kit Contents | Flood Sensor, 2 Mounting Bolts, and O-ring |
Lead Free | YES |
Part Number | 88009471 |
Series | SentryPlus Alert Technology |
Literature
-
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - BMS Sensor Connection Kit - 909, LF909 Large, 909RPDA
- Installation Instructions - Cellular Sensor Connection Kit - 909, LF909 Large, 909RPDA