FP-BF-SA-909-2 1/2-3
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009470
UPC: 098268599138
Lead Free: YES
Flood Sensor Replacement Kit for LF909 Sizes 2 1/2 IN to 3 IN
This flood sensor replacement kit includes flood sensor, 2 mounting bolts and O-ring. Use this kit to add flood detection capabilities on LF909 sizes 2 1/2 to 3 inch.
- Includes flood sensor and accessory items for installation
- For LF909 sizes 2 1/2 to 3 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS/Cellular Gateway |
EAN | 098268599138 |
Kit Contents | Flood Sensor, 2 Mounting Bolts and O-ring |
Lead Free | YES |
Part Number | 88009470 |
Series | SentryPlus Alert Technology |