FP-BF-SA-009/909-3/4-11/2
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009473
UPC: 098268599152
Lead Free: YES
Flood Sensor Replacement Kit for 009, LF009, LFU009, SS009, U009 Sizes 1 IN to 1 1/2 IN, LF909 3/4 IN to 1 IN
This flood sensor replacement kit includes flood sensor, 2 mounting bolts and 2 deflectors. Use this kit to add flood detection capabilities on 009, LF009, LFU009, SS009, U009 sizes 1 to 1 1/2 inch, LF909 sizes 3/4 to 1 inch.
- Includes flood sensor and accessory items for installation
- For 009, LF009, LFU009, SS009, U009 sizes 1 to 1 1/2 IN
- For LF909 sizes 3/4 to 1 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS/Cellular Gateway |
EAN | 098268599152 |
Kit Contents | Flood Sensor, 2 Mounting Bolts and 2 Deflectors |
Lead Free | YES |
Part Number | 88009473 |
Series | SentryPlus Alert Technology |