FP-BF-SA-009/909-1 1/4-3
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009474
UPC: 098268599169
Lead Free: YES
Flood Sensor Replacement Kit for 009, LF009, LFU009, SS009, U009 Sizes 2 IN to 3 IN, LF909 1 1/4 IN to 2 IN
This flood sensor replacement kit includes flood sensor, 2 sets of mounting bolts and a deflector. Use this kit to add flood detection capabilities on series 009, LF009, LFU009, SS009, U009 sizes 2 to 3 inch, LF909 sizes 1 1/4 to 2 inch.
Features
- Includes flood sensor and accessory items for installation
- For use with 009, LF009, LFU009, SS009, U009 sizes 2 to 3 IN
- For LF909 sizes 1 1/4 to 2 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS/Cellular Gateway |
EAN | 098268599169 |
Kit Contents | Flood Sensor, 2 sets of Mounting Bolts, and a Deflector |
Lead Free | YES |
Part Number | 88009474 |
Series | SentryPlus Alert Technology |
Literature
-
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - BMS Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - Cellular Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small